Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
3345099, 3347099, 3349099, 3353099 - Hidden Corner Connectors
Bill of material
3345099
PN
Part No.
MAT
Material
Die-Cast Zinc
FIN
Finish
Clear
DESC
Description
SLOT
Slot
mm
SS
Set Screw Size
M6
WS
Wrench Size
3.00 mm
A
30.00 mm
B
21.00 mm
C
8.20 mm
D
7.95 mm
E
5.80 mm
F
15.77 mm
G
16.21 mm
H
7.80 mm
W
Weight
kg
CC
Compatibility Code
8-15, 8-30, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models