Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
80/20
Description
25-2131, 25-2131-Black, 25-2139, 25-2139-Black, 25-2132, 25-2132-Black, 25-2362, 25-2362-Black - 25 Series Base Plates
Bill of material
25-2139-Black
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
50.00 mm
B
50.00 mm
C
25.00 mm
D
12.50 mm
E
12.00 mm
F
F Tap Thru
G
G Drill Thru & C-Bore (4)
M6 SHCS
H
25.00 mm
W
Weight
kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models