Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
80/20
Description
65-2312, 65-2314, 65-2316 - Flange Mount Rigid Casters
Bill of material
65-2312
PN
Part No.
MAT
Material Wheel
DIA
DIA Diameter
mm
A
mm
B
8.33 mm
C
mm
D
mm
E
44.45 mm
F
mm
G
G (Load Height)
mm
OR
Oil Resistance
CAP
Capacity
kg.
WC
Wheel Color
BR
Brake
No
W
Weight
kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models