Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-4309, 40-4309-Black - 6 Hole Left Inside Corner Bracket
Bill of material
40-4309
PN
Part No.
A
76.00 mm
B
80.00 mm
C
36.00 mm
W
Weight
.152 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models