Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-6833, 40-6533, 40-6834, 40-6534, 40-6833-Black, 40-6533-Black, 40-6834-Black, 40-6534-Black - High-Cycle Double Flange Linear Bearings
Bill of material
40-6833
PN
Part No.
40-6833
TS
Type Selection
N
N Selection
mm
FINISH
Finish
A
80.00 mm
B
12.32 mm
C
105.31 mm
D
17.42 mm
E
32.58 mm
F
9.00 mm
G
143.31 mm
H
19.00 mm
J
124.31 mm
K
32.65 mm
L
50.00 mm
M
41.00 mm
P
17.50 mm
Q
40.00 mm
R
0.00 mm
S
9.50 mm
T
2.58 mm
V
V Dia. Drill Thru
8.33 mm
W
Weight
.386 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models