Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12065 - Transition Hinge
Bill of material
12065
PN
Part No.
12065
MAT
Material
Stainless Steel
FIN
Finish
Plain
A
25.00 mm
B
38.00 mm
C
30.00 mm
D
50.00 mm
E
15.00 mm
F
28.00 mm
G
63.00 mm
H
11.50 mm
J
J Dia.
6.00 mm
K
6.00 mm
L
L Dia.
6.30 mm
ML
Max. Load
60 Nm / 44 ft-Lbs.
W
Weight
.122 kg
CC
Compatibility Code
8-30 to 10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models