Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
80/20
Description
12101, 12102, 12104, 12105, 12110, 12111, 12113, 12114, 12128, 12129, 12131, 12132, 12137, 12139, 12140, 12142_m - Plastic Lift-Off Hinge
Bill of material
12110
PN
Part No.
ST
Slot Tab
mm
POS
Position
MATH
Material of Hinge
Fiberglass-Reinforced Black Nylon
MATP
Material of Pin
Stainless Steel
A
48.00 mm
B
28.00 mm
C
mm
D
mm
E
E Dia.
14.00 mm
F
9.00 mm
G
G Dia.
6.40 mm
ML
Max. Load
W
Weight
kg
CC
Compatibility Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models