Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12252 - Plastic Standard Hinge
Bill of material
12252
PN
Part No.
12252
MATH
Material of Hinge
Fiberglass-Reinforced Black Nylon
MATP
Material of Pin
Stainless Steel
SP
Slot Pin
10.00
A
40.00 mm
B
49.98 mm
C
90.00 mm
D
D Dia.
8.00 mm
E
E Dia.
16.00 mm
F
8.50 mm
G
G Dia.
6.50 mm
ML
Max. Load
150 Nm / 110 ft-Lbs.
W
Weight
.048 kg
CC
Compatibility Code
10-45
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD