Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
45-4590, 45-4590-Black - T-Slotted Profile - 45 Series
Bill of material
45-4590-4000
PN
Part No.
45-4590-4000
SERIES
Series
45-4590
MAT
Material
6105-T5 Aluminum
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length Type)
mm
W
Weight Per Meter
3.5627 kg/m
MIX
Moment of Inertia IX
104.2073 cm^4
MIY
Moment of Inertia IY
25.2638 cm^4
EA
Estimated Area
12.9484 cm^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models