Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
65-8570, 65-8570-3.68M, 65-8570-Black - Panel Stiffener Profiles with Handle
Bill of material
65-8570
PN
Part No.
65-8570
MAT
Material
6105-T5 Aluminum
FIN
Finish
LS
Length Type Selection
L
L Length
mm
A
10.67 mm
B
6.22 mm
C
18.03 mm
D
15.24 mm
E
4.59 mm
F
24.12 mm
W
Weight
.427 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models