Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
ABB
Description
ACQ580-3P-480V - Irrigation Drives
Bill of material
ACQ580-3P-077A-4+C192+F289-Architecture300
TC
Type Code
NOA
Nominal Output
A
NOHP
Nominal Output
Hp
HDOA
Heavy Duty Output
A
HDOHP
Heavy Duty Output
Hp
FS
Frame Size
ENCLOSURE
Enclosure
M3R-40W
TYPE
UL Type
Type 3R
LODDEST
LOD Destination
LODLEVEL
LOD Level
H
Hight
1530 mm
W
Wide
1027 mm
D
Depth
734 mm
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models