Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
ABB
Description
ACS310 Single Phase - ACS310, 0.5 to 3 hp / 0.37 to 2.2 kW
Bill of material
ACS310-01U-04A7-2
TC
Type Code
SPF
Supply Voltage Phase
Single
VR
Voltage Range
V
KW
Kilowatt
kW
HP
Horsepower
hp
I
A
FS
Frame Size
EMC
EMC Filter
Disconnected, 60 Hz frequency
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models