Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
UA26 - 3-pole Contactors - AC Operated
Bill of material
ABB - 1SBL241022R4210 + UA26-30-10 230-240V 50Hz / 277V 60Hz Contactor
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
Screw Terminals
DESCLONG
Long Description
UA26 3-pole contactors for capacitor switching, can be used for the switching of capacitor banks whose inrush current peaks are less than or equal to 100 times nominal rms current. The table below gives the permissible powers according to operational voltage and temperature close to the contactor. It also specifies the maximum peak current Î values accepted by the contactor. The capacitors must be discharged (maximum residual voltage at terminals ≤ 50 V) before being re-energized when the contactors are making. In these conditions, electrical durability of contactors is equal to 100 000 operating cycles. The UA.. series 3-pole contactors are of the block type design. - Main poles and auxiliary contacts: 3 main poles, 1 built-in auxiliary contact - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.
INTNO
International product number
MANUID
Product number of the Manufacturer
EF003978
Rated control supply voltage Us at AC 50HZ
V
EF003979
Rated control supply voltage Us at AC 60HZ
V
EF003980
Rated control supply voltage Us at DC
- - - V
EF008242
Voltage type for actuating
AC
EF001376
Number of auxiliary contacts as normally open contact
1
EF001377
Number of auxiliary contacts as normally closed contact
0
EF006819
Type of electrical connection of main circuit
Screw connection
EF001374
Number of normally open contacts as main contact
3
EF001375
Number of normally closed contacts as main contact
0
EF007044
Rated blind power at 400 V, 50 Hz
18.5 kvar
CTN
Customs tariff number
85364900
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
UA 26-30-10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models