Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Smile 41 - Push-button boxes
Bill of material
ABB - 2TLA030057R0100 + Smile 41 EWWWP Push-button box
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF005558
Number of push buttons
EF001965
Number of indicator lights
EF005590
Number of key switches
EF005567
Number of selector switches
EF006670
Number of mushroom-shaped push-buttons
EF003978
Rated control supply voltage Us at AC 50HZ
- - - V
EF003979
Rated control supply voltage Us at AC 60HZ
- - - V
EF003980
Rated control supply voltage Us at DC
- - - V
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF008257
Number of contacts as change-over contact
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
CTN
Customs tariff number
85365011
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir