Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Pluto D20 - Safety PLC
Bill of material
ABB - 2TLA020070R6400 + Pluto D20
PN
Product ID
2TLA020070R6400
EXTTYPE
Extended Product Type
Pluto D20
INVDES
Invoice Description
Pluto D20
DES
Description
Safety PLC with Pluto safety bus and analogue inputs. Totally 20 I/O
ADN198
Manufacturer
ABB
AAO676
Part number
ABB.2TLA020070R6400
AAO677
Short name
ABB
AAO054
Type number
Pluto D20
AAB756
Designation
Programmable Safety Controllers
AAG535
Weight
0.39 kg
AAO032
Width
45 mm
AAO034
Height
84 mm
AAO035
Depth
120 mm
AAC143
File / hyperlink
https://new.abb.com/products/2TLA020070R6400/pluto-d20
AAN427
Current
0.3 A
AAK365
Voltage
24 V
AAN523
Connection category
Screw connection
AAN264
Min. cross-section / diameter
0.34 mm2
AAM804
Max. cross-section / diameter
4.00 mm2
AAG402
Max. number of connections
1
AAN263
Min. AWG
22 AWG
AAN06
Max. AWG
12 AWG
DESCLONG
Long Description
Pluto is a cost effective, powerful and compact safety PLC for all machine safety applications. Most safety devices on the market can be connected directly to Pluto and multiple safety sensors can be connected to a single input and still achieve the highest safety level. Programming is done easily in the accompanying software Pluto Manager. Safety PLC with Pluto safety bus and analogue inputs. Totally 20 I/O: 4 combined failsafe analogue and digital inputs + 4 failsafe inputs + 8 non-failsafe outputs/failsafe inputs + 2 individually failsafe relay outputs + 2 individually failsafe transistor outputs. Analogue input range 0-10V/4-20mA.
INTNO
International product number
7320500410578
MANUID
Product number of the Manufacturer
2TLA020070R6400
EF007532
Supply voltage AC 50 Hz
0 - 0 V
EF007533
Supply voltage AC 60 Hz
0 - 0 V
EF007534
Supply voltage DC
24 - 24 V
EF002991
Voltage type of supply voltage
DC
EF007348
Number of relay outputs
2
EF007349
Max. number of time switches
256
EF000010
Model
Compact
EF003004
Processing time (1K, binary operation)
1 ms
EF003020
Number of HW-interfaces industrial Ethernet
0
EF006932
Number of interfaces PROFINET
0
EF003021
Number of HW-interfaces RS-232
1
EF003022
Number of HW-interfaces RS-422
0
EF003023
Number of HW-interfaces RS-485
0
EF003025
Number of HW-interfaces USB
0
EF003026
Number of HW-interfaces parallel
0
EF006933
Number of HW-interfaces Wireless
0
EF003027
Number of HW-interfaces other
1
EF001995
Number of analogue outputs
0
EF001994
Number of analogue inputs
5
EF001992
Number of digital inputs
16
EF001993
Number of digital outputs
12
EF003028
With optical interface
false
EF003050
Supporting protocol for TCP/IP
false
EF003052
Supporting protocol for PROFIBUS
true
EF003053
Supporting protocol for CAN
true
EF003054
Supporting protocol for INTERBUS
false
EF003051
Supporting protocol for ASI
false
EF003055
Supporting protocol for KNX
false
EF003057
Supporting protocol for Modbus
false
EF003058
Supporting protocol for Data-Highway
false
EF003059
Supporting protocol for DeviceNet
false
EF003060
Supporting protocol for SUCONET
false
EF003017
Supporting protocol for LON
false
EF007525
Supporting protocol for PROFINET IO
false
EF007524
Supporting protocol for PROFINET CBA
false
EF006657
Supporting protocol for SERCOS
false
EF007522
Supporting protocol for Foundation Fieldbus
false
EF007521
Supporting protocol for EtherNet/IP
false
EF007519
Supporting protocol for AS-Interface Safety at Work
false
EF007520
Supporting protocol for DeviceNet Safety
false
EF006662
Supporting protocol for INTERBUS-Safety
false
EF007526
Supporting protocol for PROFIsafe
false
EF007527
Supporting protocol for SafetyBUS p
false
EF003062
Supporting protocol for other bus systems
true
EF016068
Supporting protocol for DNP3
false
EF016069
Supporting protocol for IEC 60870
false
EF015389
Supporting protocol for IEC 61850 Ethernet
false
EF007178
Radio standard Bluetooth
false
EF007179
Radio standard Wi-Fi 802.11
false
EF008523
Radio standard GPRS
false
EF008524
Radio standard GSM
false
EF008525
Radio standard UMTS
false
EF009547
Long-Term Evolution (LTE)
false
EF007298
IO link master
false
EF004118
System accessory
false
EF003156
Redundancy
true
EF000458
With display
true
EF002996
Type of memory
FLASH
EF002997
Memory size
128 kByte
EF003029
Additional program memory possible
false
EF003972
Rail mounting possible
true
EF007020
Wall mounting/direct mounting
false
EF007016
Front built-in possible
false
EF007018
Rack-assembly possible
false
EF001597
Suitable for safety functions
true
EF009889
SIL according to IEC 61508
3
EF007399
Performance level according to EN ISO 13849-1
None
EF004141
Appendant operation agent (Ex ia)
false
EF004142
Appendant operation agent (Ex ib)
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF000008
Width
45 mm
EF000040
Height
84 mm
EF000049
Depth
120 mm
CTN
Customs tariff number
8536411090
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
Pluto D20
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models