Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
ABS Safety
Description
L3-ST-0-50-R-M16 - ABS-Lock III-R-ST
Bill of material
L3-ST-0-50-R-M16
ARTIKELID
Item Code
L3-ST-0-50-R-M16
ARTIKELBEZ
Item Description
ABS-Lock III-R-ST
LANGTEXTDE
Information Text
360° Rotary Stainless Steel Fall Protection Anchor, testedin accordance with EN 795:2012, CEN / TS 16415:2013,EN 50308:2004! on wind turbines according to EN 50308.GL-certifiedWith national technical approval!installed in pre-drilled thread in steel structures.non-protruding, with M16 X 50.for max. 3 personsstandard color: RAL 1003 (bright yellow)Incl. consecutive serial number.Incl. fastening materials.
DRAWTEXT
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
DOCUTEXT
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
PLANURL
URL to Lockbook Planning App
https://en.info.lock-book.com/draw
MANURLDE
Product page on Website
https://www.absturzsicherung.de/en/products/abs-lock-iii-r-st-countered.html
ANWENDUNG
Application
Facade/ Wall, Flat Roofs, Overhead
MATERIAL
Material
Stainless Steel (A4)
BEFESTIGUNG
Attachment
countered
UNTERGRUND
Substructure
Steel
GTIN
4260336781899
COMCODE
Commodity Code
73089098
VPE
Unit
piece
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Рекомендации отсутствуют.
Предварительные просмотры
3D
2D
Загрузка CAD-моделей