Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
ABS Safety
Description
L3-ST-100-SR - ABS-Lock III-ST-SR
Bill of material
L3-ST-100-SR
ARTIKELID
Item Code
L3-ST-100-SR
ARTIKELBEZ
Item Description
ABS-Lock III-ST-SR
LANGTEXTDE
Information Text
Permanent Stainless Steel Fall Protection Anchor, tested in accordance with EN795:2012, CEN / TS 16415:2017!(Anchorage point = Ø 42 mm)for max. 3 personsProtrusion = 100 mmIncl. consecutive serial number.Incl. fastening materials.Specially reinforced construction with Support Tube,with an optimum load distribution lever.
UEBERSTAND
Überstand
100 mm
DRAWTEXT
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
DOCUTEXT
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
PLANURL
URL to Lockbook Planning App
https://en.info.lock-book.com/draw
MANURLDE
Product page on Website
https://www.absturzsicherung.de/en/products/abs-lock-iii-st.html
ANWENDUNG
Application
Flat Roofs, Facade/ Wall, Overhead
MATERIAL
Material
Stainless Steel
BEFESTIGUNG
Attachment
countered, screwed
UNTERGRUND
Substructure
Steel
GTIN
4260336788263
COMCODE
Commodity Code
73089098
VPE
Unit
piece
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)