Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
02 Series Floor Locks
Bill of material
3A02FL
PN
Part Number
3A02FL
SER
Caster Series Number
02
WD
Caster Wheel Diameter
CH
Caster Height
4 11/16 Inch
RC
Retracted Clearance
3/4 Inch
WEIGHT
Approx. Wt.
3 lbs.
EH
Extended Height
4.88 Inch
RH
Retracted Height
3.82 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models