Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
E-Line 2" Series - Accomodating Configurable 2 Inch Caster
Bill of material
ES4X2MOR
PN
Part Number
ES4X2MOR
SER
Series
E-Line Series
MO
Mounting Options
SIZE
Plate Size
4 1/2" x 4"
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
TT
Tread Type
CAP
Capacity
400 lbs
H
Mount Height
5 5/8 Inch
R
Swivel Radius
3 3/8 Inch
WB
Wheel Bearing
BR
Caster Brake
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models