Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Access Casters
Description
KasterKat (to 250 lb/ea)
Bill of material
77679E
PN
Part Number
MODEL
Model
SER
Wheel Features (Tread/Core Color)
D
Wheel Diameter
5 Inch
W
Tread Width
1 1/4 Inch
CAP
Capacity
250 lb
H
Load Height
5 7/8 Inch
R
Swivel Radius
4 Inch
WEIGHT
Approx. Weight
1 5/8 lb
WB
Wheel Bearing
Single Spindle
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models