Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-MK 350 GVD - Digital limit switch with VarioControl interface
Bill of material
AD-MK 350 GVD
CNSORDERNO
Order number
AD-MK 350 GVD
DESCRIPTION_LONG
Technical description
Digital limit switch with VarioControl interface
ECLASS
E-class Nr.
27210122
CTN
Costumer care number
8538 90 91
COM
Country of manufacture
Germany
MOQ
Minimum order quantity
1
PDF
Data sheet-Link (PDF)
Download
TL
Tender-Link
Download
GW
Weight
0.15 kg
W
Width
23 mm
H
Height
110 mm
D
Depth
138 mm
RC
Rated current
0.1 A
PD
Power dissipation
2.4 W
PSWA
Product specific web address
Webpage
AWG
14-12
CS
Cross section
2.5-4 mm^2
SL
Stripping length
6 mm^2
TT
Tightening torque
0.5 mm^2
SS
Socket size
S 0.6x3.5
INPUT
Input
Analog standard signal input
OUTPUT
Output
Relay
PS
Power supply
Wide range power supply
INTERFACE
Interface
AD-UART, VarioControl
DIS
Display
Optional snap-on display module
DESIGN
Design
DIN-rail mounting
CLAMPS
Clamps
Plug-in screw terminals
TR
Temperature range
-10 ... 50 °C
CER
Certifications
CE
DAM
Display and adjustment module
AVCON
Accessories VarioControl
Webpage
AVCONN
Accessories VarioConnect
Webpage
AVP
Accessories VarioPass
Webpage
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型