Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-VC1 GVD-R2 - Digital multifunctional measurement transducer for analog standard and temperature signals, 2 relays, analog standard signal outputs and VarioControl interface
Bill of material
AD-VC1 GVD-R2
CNSORDERNO
Order number
AD-VC1 GVD-R2
DESCRIPTION_LONG
Technical description
Digital multifunctional measurement transducer for analog standard and temperature signals, 2 relays, analog standard signal outputs and VarioControl interface
ECLASS
E-class Nr.
27210107
CTN
Customer care number
8543 70 90
COM
Country of manufacture
Germany
MOQ
Minimum order quantity
1
PDF
Data sheet-Link (PDF)
Download
TL
Tender-Link
Download
GW
Weight
0.15 kg
W
Width
23 mm
H
Height
110 mm
D
Depth
138 mm
RC
Rated current
0.015 A
PD
Power dissipation
3.6 W
PSWA
Product specific web address
Webpage
AWG
14-12
CS
Cross section
2.5-4 mm^2
SL
Stripping length
6 mm^2
TT
Tightening torque
0.5 mm^2
SS
Socket size
S 0.6x3.5
INPUT
Input
Analog standard signal input, transmitter supply, potentiometer, RTD, PT, NI, thermocouples, mV
OUTPUT
Output
Analog standard signal output, 2x relay
PS
Power supply
Wide range power supply
INTERFACE
Interface
AD-UART, VarioControl
DIS
Display
Optional snap-on display module
DESIGN
Design
DIN-rail mounting
CLAMPS
Clamps
Plug-in screw terminals
TR
Temperature range
-10 ... 50 °C
CER
Certifications
CE
DAM
Display and adjustment module
AVCON
Accessories VarioControl
Webpage
AVCONN
Accessories VarioConnect
Webpage
AVP
Accessories VarioPass
Webpage
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir