Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Afag
Description
PNP/NPN - Initiator PNP/NPN CLOSING
Bill of material
11016714 Initiator PNP
BNR
Order number
TYP
Type
BS
Normal voltage
10 – 30 VDC
S
Distance to connect
1 mm
CTNH
CTN Huttwil
85365000
CTNA
CTN Amberg
84799096
GEW
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models