Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
PEZ - Portal axle
Bill of material
PEZ-80 50245032 0 50253997 50161677 X S X X
BNR
Order number
50245032
TYP
Type
PEZ 80
HUB
Mechanical utilizable stroke
mm
Enter value for HUB
Mechanical utilizable stroke
mm
cm
inch
ft
POSITION
left/right
MOT
Motor
GET
Gear PE-PER/AF-AFR
POG
Position of the gearing
AW
Cultivation direction Winkelgetriebe
ISERVO
Gear
TM
Motor with/without brake
MS
Position of the motor connector
G
Profile length
280 mm
L
Length compl.
511 mm
EDZ
EDZ file
AFAG.50245031.edz
AAQ326
File / hyperlink 1
https://www.afag.com/en/products/detail/portal-axes-pez-80.html
GEW
Weight
18.704 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models