Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Afag
Description
AS - Adjusting stop screws
Bill of material
11004992 Adjusting stop screw AS 08/40
BNR
Order number
TYP
Type
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D1
Diameter D1
mm
D2
Diameter D2
4 mm
G1
Thread G1
G2
Thread G2
M 10x1
L1
Length L1
mm
L2
Length L2
12 mm
L3
Length L3
mm
L4
Length L4
mm
L5
Length L5
2 mm
L6
Length L6
4 mm
L7
Length L7
7 mm
SW1
Wrench width SW1
mm
SW2
Wrench width SW2
mm
CTNH
CTN Huttwil
73182910
CTNA
CTN Amberg
84799070
GEW
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models