Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
6554 - Installation cable duct made of aluminium
Bill of material
6554
CNSORDERNO
Art. No.
6554
BZ
Designation
Installation cable duct aluminium, WxHxL = 110x60x2000 mm
LOD
Level of Details
L
Length
2000 mm
B
Width
110 mm
H
Height
60 mm
CNSMAT
Material
Aluminium eloxiert
ENO
E-Number
127300369
CNSEAN
EAN-Code
7611614282367
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Cable conduit For protection of wiring Length x Width x Height/Depth: 2000 x 110 x 60 mm Made from anodised aluminium, with holes in base Article No.: 6554 / E-No.: 127 300 369
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models