Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9801 - On-wall junction box IP 54
Bill of material
9801
CNSORDERNO
Art. No.
9801
BZ
Designation
On-wall junction box, 80x80x40mm, without clamps, IP 54
LOD
Level of Details
L
Length
80 mm
B
Width
80 mm
H
Height
40 mm
F
Colour
RAL 7035
KK
Clamping range
6.5 - 12
CNSMAT
Material
Polyethylen
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
MINTEMP
minimal operation temperature
-5 °C
MAXTEMP
maximum operation temperature
60 °C
ENO
E-Number
152070328
CNSMASSEXACT
Weight
0.081 kg
CNSEAN
EAN-Code
7611614037851
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
On-wall conduit box IP 54 For cable entries Length x Width x Height/Depth: 80 x 80 x 40 mm Made from polyethylene, halogen-free, GWT 850°C, SEV-tested Cable clamping range: 6.5-12 Colour: RAL 7035 Article No.: 9801 / E-No.: 152 070 328
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models