Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9803.06 - On-wall junction box
Bill of material
9803.06
CNSORDERNO
Art. No.
9803.06
BZ
Designation
On-wall junction box, 142x142x71mm with clamps 5x6 mm², IP 54
LOD
Level of Details
L
Length
142 mm
B
Width
142 mm
H
Height
71 mm
F
Colour
RAL 7035
KK
Clamping range
9 - 14 / 14 - 22
AK
Number of terminals
5x6 mm^2
CNSMAT
Material
Polyethylen
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
MINTEMP
minimal operation temperature
-5 °C
MAXTEMP
maximum operation temperature
60 °C
ENO
E-Number
152145328
CNSMASSEXACT
Weight
333.8 g
CNSEAN
EAN-Code
7611614038018
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
On-wall conduit box IP 54 For cable entries Length x Width x Height/Depth: 142 x 142 x 71 mm Made from polyethylene, halogen-free, GWT 850°C, SEV-tested Cable clamping range: 9-14 / 14-22 Number of clamps: 5x6 mm² Colour: RAL 7035 Article No.: 9803.06 / E-No.: 152 145 328
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models