Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
11021 - Tubing stand with four scores
Bill of material
11021
CNSORDERNO
Art. No.
11021
BZ
Designation
Tubing stand with four scores, Crude steel,ø 8mm
LOD
Level of detail
L
Length
300 mm
B
Width
300 mm
H
Height
300 mm
D
Steel diameter Ø
8 mm
CNSMAT
Material
Steel
ENO
E-No.
126 578 160
CNSMASSEXACT
Individual net weight
342.000 g
CNSEAN
EAN-Code
7611614031422
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Tubing stand with four scores Installation in: concrete Length x Width x Height: 130 x 130 x 130 mm Tubing stand for secure laying of pipes without bending Of steel Diameter Ø: 8mm Article number: 11021 / E-No.: 126 578 160
ETIM40
ETIM 40
EC002328
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models