Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1282-10 - Install. housing, HaloX® 180 front part, Inst. opening variable, onsite concrete, variable up to 180 mm
Bill of material
1282-10
CNSORDERNO
Order number
1282-10
BZ
Designation
Install. housing, HaloX® 180 front part, Inst. opening variable, onsite concrete, variable up to 180 mm
LOD
Level of Details
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
0-180 mm
UKP
Universal plastic panel
- mm
ENO
E-No.
920896379
CNSMASSEXACT
Individual net weight
114.5 g
CNSVOLUMEEXACT
Single volume
0.940 L
CNSEAN
EAN-Code
4013456546943
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 180, front part, with universal plastic panel Installation in: In-situ concrete Installation diameter Ø: <=180 mm Aricle No. 1282-10 / E-No.: 920 896 379
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models