Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1283-40 - Installation housing, HaloX® 250
Bill of material
1283-40
CNSORDERNO
Art. No.
1283-40
BZ
Designation
Installation housing, HaloX® 250
LOD
Level of Details
SYS
System
HaloX® 250
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
0-250 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage max.
100 W
GD
Housing diameter Ø
280 mm
TF
Depth including the front part
120 mm
TL
Tunnel length
325 mm
TB
Tunnel width
140 mm
TH
Tunnel height
85 mm
RK
Combination entry for M20/M25 conduits
4
ENO
E-No.
920858399
CNSMASSEXACT
Individual net weight
678.400 g
CNSVOLUMEEXACT
Single volume
17.688 l
CNSEAN
EAN-Code
4013456547155
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 250, with 325 mm tunnel,. Installation height: 50 mm ANALOG 1282-40 ? Article No.: 1283-40 / E-No.: 920 858 399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models