Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9909.03 - Moisture-proof cover with neoprene seal
Bill of material
9909.03
CNSORDERNO
Art. No.
9909.03
BZ
Designation
Moisture-proof cover with neoprene seal, 130x130x1.5mm
LOD
Level of detail
L
Length
130 mm
B
Width
130 mm
H
Height
1.5 mm
S
Screws
4 ST
CNSMAT
Material
Anodized aluminium
D
Seal
CR (Neopren)
ENO
E-No.
155 900 098
CNSMASSEXACT
Individual net weight
93.000 g
CNSVOLUMEEXACT
Single volume
0.171 l
CNSEAN
EAN-Code
7611614039268
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Waterproof cover Für UP-Abzweigdosen 9907.10, 9907.10.21, 9907, 9907.21, 9909.01, 9908.01, 9908.01.21, 9908.21 Length x Width x Height: 130 x 130 x 1.5mm Of anodized aluminium, neoprene sealing Number Screws: 4 Article number: 9909.03 / E-No.: 155 900 098
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models