Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9917.40 - Flush mounting transition box system Prefix®
Bill of material
9917.40
CNSORDERNO
Art. No.
9917.40
BZ
Designation
Flush mounting transition box system Prefix, 400x300x120 mm
LOD
Level of detail
L
Length
400 mm
B
Width
300 mm
T
Depth
120 mm
CNSMAT
Material
Polyethylene
ES
Properties
non-halogen
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 001 908
CNSMASSEXACT
Individual net weight
1258.260 g
CNSVOLUMEEXACT
Single volume
16.744 l
CNSEAN
EAN-Code
7611614261881
RM25
Tube entries up to M25
16
RM32
Tube entries up to M32
8
RM40
Tube entries up to M40
2
RM50
Tube entries up to M50
8
GA
Extensive pull-out apertures
10
PA
Intake for Prefix
6
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Transition box System Prefix Installation in: fairfaced concrete, concrete for opposing formwork Length x Width x Depth: 400 x 300 x 120mm Prefix montage technique, stabilizing cover included Of plastic, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Conduit entries: 16x M25; 8x M32; 2x M40; 8x M50 Extensive break-out openings: 10x Prefix admissions: 6 Article number: 9917.40 / E-No.: 155 001 908
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9916.21 - Flush mounting transition box
    AGRO
    9907.21 - Flush mounting junction box for corrugated conduits, square
    AGRO
    1282-73 - Installation housing, HaloX® 180 with tunnel 325
    AGRO
    1292-00 - Installation housing KompaX® 2
    AGRO
    1281-00 - Installation housing, HaloX® 100
    AGRO
    9909.01 - Flush mounting junction box, square
    AGRO
    9917.68 - Upper frame for transition box 9917
    AGRO
    9909.02 - Screw-down cover with synthetic screws
    AGRO
    9957 - Telescopic support for electrical installations in concrete
    AGRO
    9952 - Ceiling exit
    AGRO
    9951 - Wall-outlet
    AGRO
    9955 - Wall-outlet
Previews
3D
Dimension
2D
Download CAD models