Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9940.40 - Four-piece set of Prefix wings
Bill of material
9940.40
CNSORDERNO
Art. No.
9940.40
BZ
Designation
Four-piece set of Prefix wings, Package contains 4 wings
LOD
Level of detail
L
Length
137 mm
B
Width
59 mm
H
Height
16 mm
CNSMAT
Material
Polyethylene
ES
Properties
non-halogen
VT
Processing temperature
-5°C / + 60°C
AF
Number of wings
4
ENO
E-No.
155 902 308
CNSMASSEXACT
Individual net weight
84.700 g
CNSVOLUMEEXACT
Single volume
1.467 l
CNSEAN
EAN-Code
7611614265162
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Four-piece set of Prefix wings Installation in: fair-faced concrete, concrete Length x Width x Height: 137 x 59 x 16mm Of Polyethylene, halogen-free Number of wings: 4 Article number: 9940.40 / E-No.: 155 902 308
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9916.40 - Flush mounting transition box system Prefix®
    AGRO
    9917.40 - Flush mounting transition box system Prefix®
    AGRO
    9955 - Wall-outlet
    AGRO
    9951 - Wall-outlet
    AGRO
    9952 - Ceiling exit
    AGRO
    9940 - Prefix® concrete installation box 1x1 / Ø 30 mm
    AGRO
    9957 - Telescopic support for electrical installations in concrete
Previews
3D
Dimension
2D
Download CAD models