Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1040-20 - Sealing plug M20
Bill of material
1040-20
CNSORDERNO
Art. No.
1040-20
BZ
Designation
Sealing plug ECON® M20, air-tight and smoke-tight, for conduits (metric/inch)
LOD
Level of Details
D
Sealing plug
M20
DINR
DIN EN Pipe Ø
20 mm
ENO
E-Number
126573020
CNSMASSEXACT
Weight
1.6 g
CNSVOLUMEEXACT
Volume
0.02 l
CNSEAN
EAN-Code
4013456536821
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
M20 sealing plugs for electrical conduit Reliable sealing of conduit ends, ECON technology for easy cable feedthrough. For use with all pipe types, usable for airtight applications and fire protection, segmented diaphragm surface to avoid damage/gaps. For electrical conduit M20 / ¾ inch Article No.: 1040-20 / E-No.: 126 573 020
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KIPP USA
    K0494 - Tube end plugs
    Berger Tools
    GN991 - Tube End Plugs, Plastic round
    AGRO
    1040-25 - Sealing plug M25
    Metalwork
    PLUG M12
    MÄDLER
    MAE-GM-GT-2259-NBR-SW - Rubber Pads for Levelling Pads 2259, Material rubber NBR, black, 85º +/-5º Shore A
    Flexicon
    SP - Nylon stop plug
    MOVET
    Plug For Round Tubes
    AGRO
    9459-05 - Fire protection ceiling seal DS 90/74 mm
    ABB
    ACS380-240Vac Ratings_1ph - 200, 208, 230 or 240 V
    AGRO
    1040-16 - Sealing plug M16
    ABB
    ACS550 240Vac Ratings - Wall Mounted
    Camozzi
    Blanking plug for CNVL manifolds
Previews
3D
Dimension
2D
Download CAD models