Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9435-04 - Fire protection housing FlamoX®EI30
Bill of material
9435-04
CNSORDERNO
Art. No.
9435-04
BZ
Designation
Fire protection housing FlamoX®EI30, for built-in luminaires and loudspeakers, LxWxH 230x180x100 mm
LOD
Level of Details
FUR
For panel thickness
2 x 12.5 mm
L
Length
230 mm
B
Width
180 mm
H
Height
100 mm
AO
Exit opening Ø
100 mm
LHMAX
Max. luminaire or loudspeaker installation height
100 mm
RF
Tube entries up to M25
2
LF
Cable entries up to Ø 13.5 mm
2
LEDL
LED luminaires
14 W
HALOGENL
Halogen luminaires
50 W
ETAZ
ETA approval
applied for
ENO
E-No.
920 848 219
CNSMASSEXACT
Individual net weight
1281.6 g
CNSVOLUMEEXACT
Single volume
6.895 l
CNSEAN
EAN-Code
4013456546073
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Fire protection housing FlamoX®, for lights and loudspeakers Installation housing of galvanized metal with fire-retardant coating, for recessed lights and loudspeakers, smoke-tight and halogen-free, outlet opening up to diameter 100 mm, in the case of square or rectangular cut-out max. diagonal 100 mm, light fitting installation height max. 100 mm, lamp power max. 50 W halogen lights, 14 W LED lights suitable for low-loss (VVG) or electronic (EVG) control gear and other required devices (drivers, converters ...), housing dimensions 230 x 180 x 100 mm (LxWxH), in two-layer suspended ceilings of 2 x 12.5mm-thick gypsum plasterboard according to DIN 4102-4 or EN 13501-1 or testing certification of approved ceiling systems (fire hazard from above and below). Reliable, certified fire protection housing for recessed lights and loudspeakers Easy and quick installation from the underside of the ceiling Suitable for fire hazard from above and below Installation without additional suspension No further fire protection materials or sealants needed Test report available, ETA certification applied for. VKF certification 27047 Article No.: 9435-04 / E-No.: 920 848 219
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models