Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9798-77.04 - SOUND INSULATION BOX
Bill of material
9798-77.04
CNSORDERNO
Art. No.
9798-77.04
BZ
Designation
Quickbox noise protection - 2x2, box for cavity walls ø 83mm
LOD
Level of Details
L
Length
145 mm
B
Width
145 mm
T
Depth
50 mm
K
Combination
2x2
BO
Drill Ø
83 mm
CNSMAT
Material
TPE, PC / ABS
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
ENO
E-Number
372630049
CNSMASSEXACT
Individual net weight
201.6 g
CNSVOLUMEEXACT
Single volume
2.52 l
CNSEAN
EAN-Code
7611614243788
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox sound insulation box For installation in cavity wall Length x Width x Height/Depth: 145 x 145 x 50 mm Made from TPE, PC/ ABS, halogen-free Cut hole Ø: 83mm Combination: 2x2 Article No.: 9798-77.04 / E-No.: 372 630 049
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models