Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9799-77.02 - Quickbox Maxi sound insulation box 2x1
Bill of material
9799-77.02
CNSORDERNO
Art. No.
9799-77.02
BZ
Designation
Quickbox Maxi sound insulation box 2x1, Ø83mm,for sound insulation walls classA*, 145 x 83 x 73.5 mm
LOD
Level of Details
L
Length
145 mm
B
Width
83 mm
T
Depth
73.0 mm
FR
Cut hole Ø
83 mm
RF
Tube entries up to M25
2 mm
K
Combination
2x1
ENO
E-Number
372632109
CNSMASSEXACT
Individual net weight
162.36 g
CNSVOLUMEEXACT
Single volume
1.467 l
CNSEAN
EAN-Code
7611614276885
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox Maxi sound insulation box, for installation in cavity wall Sound insulation box for use in walls where a high degree of sound insulation is required. The robust box frame with additional sound insulation lining absorbs and reflects noise, avoiding impacts on neighbouring rooms and leaving the wall's sound protection unaffected, as if there was no box installed. Maintains the wall's sound insulation function Conduit entries up to M25 Also suitable for retrofitting Also suitable for opposite-sides installation Length x Width x Height/Depth: 145 x 83 x 73.5 mm, Made from TPE, PC/ ABS, halogen-free Cut hole Ø: 83mm. M25 conduit entries: 4. Combination: 2x1 Article No.: 9799-77.02 / E-No.: 372 632 109
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models