Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1159-50 - Mini equipment carrier
Bill of material
1159-50
CNSORDERNO
Art. No.
1159-50
BZ
Designation
Mini equipment carrier, with 4 swivels, 2 ribs
LOD
Level of Details
L
Length
60 mm
EO
Installation opening
Ø 20 mm mm
ENO
E-Number
165372008
CNSMASSEXACT
Weight
11.8 g
CNSVOLUMEEXACT
Volume
0.118 l
CNSEAN
EAN-Code
4013456536197
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Mini mounting fitting for external insulation Mini device holder for retrofitting of all types of device to insulated and already-plastered external wall insulation systems (EWIS) / exterior insulation and finish systems (EIFS). Enduringly safe and secure, and without thermal bridges, this enables lights, movement detectors, external sensors and many other such devices to be quickly and easily mounted. For retrofitting to insulated facades For insulation thicknesses of 80 mm or more 10 mm tolerance accommodation Exact, flush levelling of attached devices Ensures thermal bridge-free installation 4 tilt edges for reliable anchoring No ingress of moisture Article No.: 1159-50 / E-No.: 165 372 008
ETIM40
ETIM 40
EC001794
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models