Catalog navigation
CAD model selection
Selectable products: 34
HELP_VARIABLE
Company
agru
Description
398 - Sweep Bend 60°
Bill of material
AGRU_70398025011_Sweep Bend 60_radius 1.5 x OD_PE 100-RC black_250 SDR11 ISO S-5 16 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
398
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Sweep Bend 60°
EXT_BEZ_2
Description 2
radius 1.5 x OD
MATERIAL
Material
PE 100-RC black
HERSTELLV
Manufacturing process
formed out of pipe
VERBINDUNG
Connection methode
Butt + E-socket-welding
DA
Outside diameter (DAOD)
mm
S
mm
L
Dimension L
mm
Z
mm
R
X1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models