Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
agru
Description
207 - Reducer concentric
Bill of material
AGRU_84207161173_Reducer concentric_HDPE/PVDF_280/160. 200/110 SDR17/33
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
207
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Reducer concentric
MATERIAL
Material
HDPE/PVDF
HERSTELLV
Manufacturing process
injection moulded+assembled
VERBINDUNG
Connection methode
Staggered + E-socket-welding
SDR1
17.000
SDR2
S1
mm
S2
mm
S3
mm
S4
mm
L
Dimension L
mm
L1
50.000 mm
D1
mm
D2
mm
D3
mm
D4
mm
D
DURCHMESSER
184.500 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models