Catalog navigation
CAD model selection
Selectable products: 0
HELP_VARIABLE
Company
agru
Description
173 - E-Coupler
Bill of material
AGRU_70173050017_E-Coupler_MOP water 10bar/gas 6bar_PE 100-RC black_500 SDR 33-17
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
173
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
E-Coupler
EXT_BEZ_2
Description 2
EXT_BEZ_3
Description 3
MATERIAL
Material
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Electro-fusion
DA
Outside diameter (DAOD)
mm
L
Dimension L
mm
D
mm
D1
mm
T
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models