Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
AHP Merkle
Description
ZHZ 160 - Tie Rod Cylinder
Bill of material
ZHZ 160.63/45.MX5.201.100.A11.E00.MA.V
D
Piston diameter
mm
D1
Rod diameter
mm
BF
Model
FKT
Operation mode
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
DH
Required Stroke
mm
Enter value for DH
Required Stroke
mm
cm
inch
ft
AGPOSK
Oil port position front
AGPOSB
Oil port position rear
ENTLK
Vented front side
ENTLB
Vented rear side
KGTYP
Version piston rod end
G4
Locking thread
ZUBV
Accessories rod end (choice 1)
ZUBV2
Accessories rod end (choice 2)
ZUBH
Accessories back end
MAXDRUCK
Maximum operating pressure
160 bar
DREHM
Tightening torque
Nm
PDF
catalog page
click here to show catalog page
CNSMNTINTV
Operating- and maintenance instructions
click here to display operating and maintenance instructions
VOLUMENV
oil volume extended
311.57 cm³
VOLUMENR
oil volume retracted
152.60 cm³
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models