Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
DBE-06-GY - TKT
Bill of material
DBE-06-GY
CNSORDERNO
Bestellnummer
C2
syxc
20type
COLER
COLOR
L1
7.3 mm
L2
7.0 mm
A
1.0 mm
H
5.0 mm
G
weight
33 g
PDF
DBE.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models