Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
A&T-3D Gallery
Description
EKE-30-3060-M12 - 30中心孔6.8系列铝型材-地面组件*支脚连接板
Bill of material
EKE-30-6630R-M16
CODE
EKE
C2
syxc
30系列
GG
GGB
Q
0
Q2
LM
LD
DQ
TD
M2
M1
30
M
mm
L1
60 mm
L2
mm
W1
30 mm
W2
d
mm
H
12 mm
G
weight
g
JGZJ
ZJ
PDF
eke-30-3060-m12.pdf
K3
9.0 mm
K4
15.0 mm
E
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models