Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BCE-30-M4 - 30中心6.8系列铝型材-紧固件-T型螺母
Bill of material
BCE-30-M4
CNSORDERNO
Bestellnummer
CODE
BCE
C2
syxc
30type
M
N
8 mm
E
1.5 mm
H
6.5 mm
K
8 mm
L
15.5 mm
G
weight
g
PDF
bce-30-m4.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models