Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CSE-30-GY - 30中心孔3.8系列铝型材--连接件*圆弧型三维连接件
Bill of material
CSE-30-BK
CNSORDERNO
Bestellnummer
CODE
CSE
C2
syxc
30系列
GG
GGB
Q
0
COLOR
LD
DQ
-
TD
-
M1
30
M
L
28.5 mm
D1
d
9 mm
D
16 mm
G
weight
51 g
JGZJ
ZJ
PDF
cse-30-gy.pdf
K
15.0 mm
K1
5.0 mm
K2
25.0 mm
H
45.0 mm
K3
33.0 mm
K4
6.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models