Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CWE-30 - 30中心孔6.8系列铝型材--连接件*平面转向连接板
Bill of material
CWE-30
CNSORDERNO
Bestellnummer
CODE
dh
C1
CWE
C2
30
C3
A
86 mm
D
6.3 mm
E
30 mm
ZJ
zj
G
zl
88
BZ
bz
PDF
cwe-30.pdf
LD
LM
DQ
mm
TD
mm
S
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models