Catalog navigation
Seleção de modelos em CAD
Available products: 8
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CC-80-09-3030-A17 - 30中心孔10系列铝型材--连接件*挤压角铝80×80×9系列
Bill of material
CC-80-09-3060-M5-ST
CNSORDERNO
Bestellnummer
CODE
CCE
C2
SYXC
30系列
GG
D
7.0 mm
W
mm
F
30 mm
JGDM
G
zl
g
JGZJ
PDF
cc809.pdf
T4
mm
Q
LM
PSHC-M6-16-D
LD
BC-08-M6
DQ
PWFN-6-D
M
C1
80
Q1
LM1
DQ1
Z1
mm
Z2
11.000 mm
C3
09
S
1.000 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir