Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CTE-40 - 40槽宽8.2系列铝型材--连接件-活动铰链
Bill of material
CTE-40-ST
CNSORDERNO
Bestellnummer
CODE
CTE
C2
SYXC
40系列
GG
Q
LD
DQ
TD
M1
A
40 mm
H
60 mm
D1
d
8.0 mm
ZL
g
JGZJ
PDF
cte-40.pdf
K
20.0 mm
K1
5.0 mm
K2
35.0 mm
K3
40.0 mm
K4
6.0 mm
S
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models